Type |
N/A Regulating Valve |
Style |
N/A FNPT |
Valve Size |
N/A 1 1/4 in |
Medium |
N/A Water |
Body Material |
N/A DZR Brass |
Venturi Insert Material |
N/A DZR Brass |
Balancing Cone Material |
N/A DZR Brass |
Gasket Disc Material |
N/A PTFE |
Disc Material |
N/A DZR Brass |
Disc O-Ring Material |
N/A EPDM Perox |
Disc Stem Material |
N/A DZR Brass |
Steam O-Ring Material |
N/A EPDM Perox |
Union Material |
N/A DZR Brass |
Stem Material |
N/A Brass ASTM B124 C37700 |
Bonnet Material |
N/A DZR Brass |
Stop Spring Ring Material |
N/A Spring Steel |
Screw Material |
N/A Steel |
Handwheel Material |
N/A ABS (Blue) |
Nut Material |
N/A Zinc Plated Steel |
Test Point Material |
N/A DZR Brass ASTM C35330 |
Min. Temperature |
N/A 15 ºF |
Max. Temperature |
N/A 260 ºF |
Max. Pressure |
N/A 300 psi |
Flow Rate |
N/A 8.56-19.81 gpm |
Anvil Product Number |
N/A 0763100260 |
UPC Code |
N/A 66242852174 |
Weight |
N/A 2.78 lb |