The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
| Item # | CAD | BIM | Nominal Size | O-Ring Material | Weight | 
|---|---|---|---|---|---|
| 3/4x3/4x1/2-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 3/4 x 3/4 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.486 lb | 
| 3/4x3/4x1/2-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 3/4 x 3/4 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.486 lb | 
| 1x1x1/2-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 x 1 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.932 lb | 
| 1x1x1/2-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 x 1 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.932 lb | 
| 1x1x3/4-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 x 1 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.955 lb | 
| 1x1x3/4-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 x 1 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.955 lb | 
| 1 1/4x1 1/4x1/2-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.345 lb | 
| 1 1/4x1 1/4x1/2-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.345 lb | 
| 1 1/4x1 1/4x3/4-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 1.39 lb | 
| 1 1/4x1 1/4x3/4-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 1.39 lb | 
| 1 1/4x1 1/4x1-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 1 in | O-Ring Material N/A EPDM | Weight N/A 1.474 lb | 
| 1 1/4x1 1/4x1-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 1 in | O-Ring Material N/A HNBR | Weight N/A 1.474 lb | 
| 1 1/2x1 1/2x1/2-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.869 lb | 
| 1 1/2x1 1/2x1/2-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.869 lb | 
| 1 1/2x1 1/2x3/4-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 1.795 lb | 
| 1 1/2x1 1/2x3/4-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 1.795 lb | 
| 1 1/2x1 1/2x1-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1 in | O-Ring Material N/A EPDM | Weight N/A 1.869 lb | 
| 1 1/2x1 1/2x1-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1 in | O-Ring Material N/A HNBR | Weight N/A 1.869 lb | 
| 1 1/2x1 1/2x1 1/4-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 2.032 lb | 
| 1 1/2x1 1/2x1 1/4-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 2.032 lb | 
| 2x2x1/2-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 2 x 2 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 2.534 lb | 
| 2x2x1/2-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 2 x 2 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 2.534 lb | 
| 2x2x3/4-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 2 x 2 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 2.419 lb | 
| 2x2x3/4-SP720R-HNBR | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 2 x 2 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 2.419 lb | 
| 2x2x1-SP720R-EPDM | CAD                                                    
 N/A   | BIM N/A | Nominal Size N/A 2 x 2 x 1 in | O-Ring Material N/A EPDM | Weight N/A 2.508 lb |