| Items |   1/8-1103-Black 1103 1/8 BLK MI 90 STREET ELL |   1/4-1103-Black 1103 1/4 BLK MI 90 STREET ELL |   3/8-1103-Black 1103 3/8 BLK MI 90 STREET ELL |   1/2-1103-Black 1103 1/2 BLK MI 90 STREET ELL |   3/4-1103-Black 1103 3/4 BLK MI 90 STREET ELL | |||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3 | |||||||||
| Type | N/A Elbow | |||||||||
| Style | N/A FNPT x MNPT | |||||||||
| Nominal Size | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | |||||
| Material | N/A Malleable Iron conforming to ASTM A-197 | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0310015607 | N/A 0310015805 | N/A 0310016001 | N/A 0310016209 | N/A 0310016407 | |||||
| UPC Code | N/A 69029134700 | N/A 69029134701 | N/A 69029134702 | N/A 69029134703 | N/A 69029134704 | |||||
| HPH Code | N/A 005GR0118 | N/A 005GR0119 | N/A 005GR0120 | N/A 005GR0121 | N/A 005GR0122 | |||||
| Weight | N/A 0.06 lb | N/A 0.1 lb | N/A 0.17 lb | N/A 0.28 lb | N/A 0.41 lb | |||||
|  | ||||||||||