| Items |   2-B480-E B480 2 STAINLESS STEEL EPDM GRVD BFV |   2-B480-T B480 2 STAINLESS STEEL T GSKT GRVD BFV |   2 1/2-B480-E B480 2 1/2 SS EPDM GRVD LVR OP BFV |   2 1/2-B480-T B480 2 1/2 SS T GRVD LVR OP BFV |   3-B480-E B480 3 STAINLESS STEEL EPDM GRVD BFV | |||||
| Type | N/A Butterfly Valve | |||||||||
| Style | N/A Grooved | |||||||||
| Valve Size | N/A 2 in | N/A 2 in | N/A 2 1/2 in | N/A 2 1/2 in | N/A 3 in | |||||
| Industry Standards/Certifications | N/A ANSI/NSF 61 and ANSI/NSF 372 | |||||||||
| Body Material | N/A CF8M (Type 316) Stainless Steel conforming to ASTM A743 or A351, or A744 which is UL Classified in accordance with ANSI/NSF 61 and ANSI/NSF 372 for potable water use up to 180°F (82°C) | |||||||||
| Stem Material | N/A Stainless Steel Type 410 conforming to ASTM A582 | |||||||||
| Disc Material | N/A CF8M (Type 316) Stainless Steel conforming to ASTM A743 or A351, or A744 which is UL Classified in accordance with ANSI/NSF 61 and Annex G for potable water use up to 180°F (82°C) | |||||||||
| Disc Encapsulation | N/A Grade “EN” EPDM Rubber Classified in accordance with ANSI/NSF 61 and ANSI/NSF 372 for potable water use up to 180°F (82°C), or Grade “T” Nitrile | |||||||||
| O-Ring Material | N/A EPDM | |||||||||
| Seat Material | N/A
                                                Grade “EN” EPDM – For service temperatures from -30°F to 230°F (-34°C to 110°C). For general service. Recommended for water service, dilute acids, alkalies, oil-free air and many chemical services. Note: Not recommended for use in petroleum services. | N/A
                                                Grade “T” Nitrile – For service temperatures from -20°F to 180°F (-29°C to 82°C). Recommended for petroleum products, air with oil vapors, vegetable oils, and mineral oils. Note: Not recommended for use in hot water services. | N/A
                                                Grade “EN” EPDM – For service temperatures from -30°F to 230°F (-34°C to 110°C). For general service. Recommended for water service, dilute acids, alkalies, oil-free air and many chemical services. Note: Not recommended for use in petroleum services. | N/A
                                                Grade “T” Nitrile – For service temperatures from -20°F to 180°F (-29°C to 82°C). Recommended for petroleum products, air with oil vapors, vegetable oils, and mineral oils. Note: Not recommended for use in hot water services. | N/A
                                                Grade “EN” EPDM – For service temperatures from -30°F to 230°F (-34°C to 110°C). For general service. Recommended for water service, dilute acids, alkalies, oil-free air and many chemical services. Note: Not recommended for use in petroleum services. | |||||
| Operating Torque | N/A 78 in·lb | N/A 78 in·lb | N/A 84 in·lb | N/A 84 in·lb | N/A 95 in·lb | |||||
| Min. Temperature | N/A -30 ºF | N/A -20 ºF | N/A -30 ºF | N/A -20 ºF | N/A -30 ºF | |||||
| Max. Temperature | N/A 230 ºF | N/A 180 ºF | N/A 230 ºF | N/A 180 ºF | N/A 230 ºF | |||||
| Max. Pressure | N/A 300 psi | |||||||||
| Anvil Product Number | N/A 1330025935 | N/A 1330025940 | N/A 1330025945 | N/A 1330025950 | N/A 1330025965 | |||||
| UPC Code | N/A 66242897540 | N/A 66242897541 | N/A 66242897542 | N/A 66242897543 | N/A 66242897546 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 5 lb | N/A 5 lb | N/A 7.00 lb | N/A 7.00 lb | N/A 6.6 lb | |||||
|  | ||||||||||