Item # |
CAD |
Finish |
Pipe Size |
Weight |
|---|---|---|---|---|
| 1-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 1" (DN25) | Weight N/A 2.49 lb |
| 1-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B633 | Pipe Size N/A 1" (DN25) | Weight N/A 2.49 lb |
| 1 1/4-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 1 1/4" (DN32) | Weight N/A 2.55 lb |
| 1 1/4-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B634 | Pipe Size N/A 1 1/4" (DN32) | Weight N/A 2.55 lb |
| 1 1/2-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 1 1/2" (DN40) | Weight N/A 2.64 lb |
| 1 1/2-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B635 | Pipe Size N/A 1 1/2" (DN40) | Weight N/A 2.64 lb |
| 2-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 2" (DN50) | Weight N/A 2.78 lb |
| 2-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B636 | Pipe Size N/A 2" (DN50) | Weight N/A 2.78 lb |
| 2 1/2-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 2 1/2" | Weight N/A 2.92 lb |
| 2 1/2-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B637 | Pipe Size N/A 2 1/2" | Weight N/A 2.92 lb |
| 3-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 3" (DN80) | Weight N/A 3.13 lb |
| 3-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B638 | Pipe Size N/A 3" (DN80) | Weight N/A 3.13 lb |
| 4-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 4" (DN100) | Weight N/A 3.38 lb |
| 4-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B639 | Pipe Size N/A 4" (DN100) | Weight N/A 3.38 lb |
| 5-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 5" | Weight N/A 3.81 lb |
| 5-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B640 | Pipe Size N/A 5" | Weight N/A 3.81 lb |
| 6-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 6" | Weight N/A 4.12 lb |
| 6-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B641 | Pipe Size N/A 6" | Weight N/A 4.12 lb |
| 8-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 8" | Weight N/A 4.72 lb |
| 8-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B642 | Pipe Size N/A 8" | Weight N/A 4.72 lb |
| 10-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 10" | Weight N/A 7.6 lb |
| 10-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B643 | Pipe Size N/A 10" | Weight N/A 7.6 lb |
| 12-AF730-Plain |
CAD
N/A |
Finish N/A Plain | Pipe Size N/A 12" | Weight N/A 8.6 lb |
| 12-AF730-Galvanized |
CAD
N/A |
Finish N/A Electro-Galvanized per ASTM B644 | Pipe Size N/A 12" | Weight N/A 8.6 lb |