Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Gasket Material |
Weight |
|---|---|---|---|---|---|---|
| 1-7400-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.2 lb |
| 1-7400-Galvanized-EPDM-Flush Gap |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.2 lb |
| 1-7400-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) | Weight N/A 1.2 lb |
| 1-7400-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.2 lb |
| 1-7400-Painted-EPDM-Flush Gap |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Grade “EP” EPDM Flush Gap Gasket (Green color code) | Weight N/A 1.2 lb |
| 1-7400-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) | Weight N/A 1.2 lb |
| 1-7400-Painted-Nitrile-Flush Gap |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) | Weight N/A 1.2 lb |
| 1-1/4-7400-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.30 lb |
| 1-1/4-7400-Galvanized-EPDM-Flush Gap |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.30 lb |
| 1-1/4-7400-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) | Weight N/A 1.30 lb |
| 1-1/4-7400-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.30 lb |
| 1-1/4-7400-Painted-EPDM-Flush Gap |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.30 lb |
| 1-1/4-7400-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) | Weight N/A 1.30 lb |
| 1-1/2-7400-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.4 lb |
| 1-1/2-7400-Galvanized-EPDM-Flush Gap |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.4 lb |
| 1-1/2-7400-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) | Weight N/A 1.4 lb |
| 1-1/2-7400-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.4 lb |
| 1-1/2-7400-Painted-EPDM-Flush Gap |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.4 lb |
| 1-1/2-7400-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) | Weight N/A 1.4 lb |
| 1-1/2-7400-Painted-Silicone |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Grade “L” Silicone (Red color code) | Weight N/A 1.4 lb |
| 2-7400-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.6 lb |
| 2-7400-Galvanized-EPDM-Flush Gap |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.6 lb |
| 2-7400-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) | Weight N/A 1.6 lb |
| 2-7400-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.6 lb |
| 2-7400-Painted-EPDM-Flush Gap |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint Color: ORANGE (standard) | Gasket Material N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | Weight N/A 1.6 lb |