Batch CAD Cart (0)
  • Cart is empty
Merit Weld-Miser Tee-Let Welding Branch Outlet Fittings offer the user a high strength, low cost, welded steel, threaded and grooved line of fittings. Tee-Lets are specifically designed and manufactured to be installed on Schedules 5 thru 40 and proprietary thin wall flow pipe.

Merit Tee-Lets are steel welding outlet fittings. The material used in manufacture meets the chemical and physical requirements of ASTM A 53, Grades A or B, Type E. Tee-Lets employ a low weld volume design to provide for either a partial or full penetration weld employing a single pass with minimum burn-through and pipe distortion. Threads are NPT per ASME B1.20.1 or ISO 7/1 Taper as ordered. Tee-Lets are UL Listed and FM Approved for use conforming to the requirements of NFPA 13. When used in fire sprinkler systems, Tee-Lets are rated for 300 psi or 175 psi on 6" EZ-Flow Pipe.
26 - 46 of 46 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Nominal Outlet (in)

Item #

CAD

BIM

Nominal Size

Weight

N/A N/A Revit Icon (for items table) N/A 2 x 2 1/2 in N/A 0.829 lb
N/A N/A Revit Icon (for items table) N/A 2 x 3 in N/A 0.829 lb
N/A N/A Revit Icon (for items table) N/A 2 x 4 in N/A 0.80 lb
N/A N/A Revit Icon (for items table) N/A 2 x 5 in N/A 0.743 lb
N/A N/A Revit Icon (for items table) N/A 2 x 6 in N/A 0.743 lb
N/A N/A Revit Icon (for items table) N/A 2 x 8 in N/A 0.743 lb
N/A N/A Revit Icon (for items table) N/A 2 1/2 x 2 1/2 in N/A 1.25 lb
N/A N/A Revit Icon (for items table) N/A 2 1/2 x 3 in N/A 1.2 lb
N/A N/A Revit Icon (for items table) N/A 2 1/2 x 4 in N/A 1.15 lb
N/A N/A Revit Icon (for items table) N/A 2 1/2 x 5 in N/A 1.15 lb
N/A N/A Revit Icon (for items table) N/A 2 1/2 x 6 in N/A 1.15 lb
N/A N/A Revit Icon (for items table) N/A 2 1/2 x 8 in N/A 1.15 lb
N/A N/A Revit Icon (for items table) N/A 3 x 3 in N/A 1.75 lb
N/A N/A Revit Icon (for items table) N/A 3 x 4 in N/A 1.7 lb
N/A N/A Revit Icon (for items table) N/A 3 x 5 in N/A 1.7 lb
N/A N/A Revit Icon (for items table) N/A 3 x 6 in N/A 1.65 lb
N/A N/A Revit Icon (for items table) N/A 3 x 8 in N/A 1.65 lb
N/A N/A Revit Icon (for items table) N/A 4 x 4 in N/A 3.0 lb
N/A N/A Revit Icon (for items table) N/A 4 x 5 in N/A 2.9 lb
N/A N/A Revit Icon (for items table) N/A 4 x 6 in N/A 2.8 lb
N/A N/A Revit Icon (for items table) N/A 4 x 8 in N/A 2.8 lb
26 - 46 of 46 | Results Per Page | View | Unit of Measure
1 2