Item # |
CAD |
BIM |
Nominal Size |
Schedule |
Weight |
|---|---|---|---|---|---|
| 1 x 1 1/4-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1 1/4 in | Schedule N/A 40 | Weight N/A 0.42 lb |
| 1 x 1 1/2-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1 1/2 in | Schedule N/A 40 | Weight N/A 0.441 lb |
| 1 x 2-2 1/2-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 2-2 1/2 in | Schedule N/A 40 | Weight N/A 0.477 lb |
| 1 x 2 1/2-4-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 2 1/2-4 in | Schedule N/A 40 | Weight N/A 0.476 lb |
| 1 x 5-8-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 5-8 in | Schedule N/A 40 | Weight N/A 0.462 lb |
| 1 1/4 x 1 1/4-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 1/4 in | Schedule N/A 40 | Weight N/A 0.6 lb |
| 1 1/4 x 1 1/2-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 1/2 in | Schedule N/A 40 | Weight N/A 0.63 lb |
| 1 1/4 x 2-2 1/2-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 2-2 1/2 in | Schedule N/A 40 | Weight N/A 0.53 lb |
| 1 1/4 x 3-4-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3-4 in | Schedule N/A 40 | Weight N/A 0.53 lb |
| 1 1/4 x 5-8-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 5-8 in | Schedule N/A 40 | Weight N/A 0.53 lb |
| 1 1/2 x 1 1/2-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 1/2 in | Schedule N/A 40 | Weight N/A 0.7 lb |
| 1 1/2 x 2-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 2 in | Schedule N/A 40 | Weight N/A 0.68 lb |
| 1 1/2 x 2 1/2-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 2 1/2 in | Schedule N/A 40 | Weight N/A 0.68 lb |
| 1 1/2 x 3-4-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 3-4 in | Schedule N/A 40 | Weight N/A 0.66 lb |
| 1 1/2 x 5-8-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 5-8 in | Schedule N/A 40 | Weight N/A 0.66 lb |
| 2 x 2-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 2 in | Schedule N/A 40 | Weight N/A 0.92 lb |
| 2 x 2 1/2-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 2 1/2 in | Schedule N/A 40 | Weight N/A 0.88 lb |
| 2 x 3-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 3 in | Schedule N/A 40 | Weight N/A 0.87 lb |
| 2 x 4-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 4 in | Schedule N/A 40 | Weight N/A 0.88 lb |
| 2 x 6-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 6 in | Schedule N/A 40 | Weight N/A 0.84 lb |
| 2 x 8-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 8 in | Schedule N/A 40 | Weight N/A 0.84 lb |
| 2 1/2 x 2 1/2-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 2 1/2 in | Schedule N/A 40 | Weight N/A 1.45 lb |
| 2 1/2 x 4-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 4 in | Schedule N/A 40 | Weight N/A 1.38 lb |
| 2 1/2 x 6-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 6 in | Schedule N/A 40 | Weight N/A 1.35 lb |
| 2 1/2 x 8-GR40-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 8 in | Schedule N/A 40 | Weight N/A 1.35 lb |