Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1/4-1170-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.17 lb |
| 3/8-1170-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.26 lb |
| 1/2-1170-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.47 lb |
| 3/4-1170-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.68 lb |
| 1-1170-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 1.04 lb |
| 1 1/4-1170-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 1.6 lb |
| 1 1/2-1170-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 2.2 lb |
| 2-1170-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 3.59 lb |
| 3-1170-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 9.55 lb |
| 1/4-1170-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.18 lb |
| 3/8-1170-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.27 lb |
| 1/2-1170-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.48 lb |
| 3/4-1170-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.71 lb |
| 1-1170-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 1.1 lb |
| 1 1/4-1170-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 1.61 lb |
| 1 1/2-1170-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 2.25 lb |
| 2-1170-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 3.75 lb |