Item # |
CAD |
BIM |
Nominal Size |
Weight |
Coatings |
|---|---|---|---|---|---|
| 3/8x1/4-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 x 1/4 in | Weight N/A 0.21 lb | Coatings N/A Black |
| 1/2x1/4-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 x 1/4 in | Weight N/A 0.31 lb | Coatings N/A Black |
| 1/2x3/8-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 x 3/8 in | Weight N/A 0.34 lb | Coatings N/A Black |
| 3/4x1/4-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 1/4 in | Weight N/A 0.46 lb | Coatings N/A Black |
| 3/4x3/8-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 3/8 in | Weight N/A 0.47 lb | Coatings N/A Black |
| 3/4x1/2-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 1/2 in | Weight N/A 0.5 lb | Coatings N/A Black |
| 1x1/4-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/4 in | Weight N/A 0.66 lb | Coatings N/A Black |
| 1x3/8-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 3/8 in | Weight N/A 0.71 lb | Coatings N/A Black |
| 1x1/2-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/2 in | Weight N/A 0.71 lb | Coatings N/A Black |
| 1x3/4-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 3/4 in | Weight N/A 0.77 lb | Coatings N/A Black |
| 1 1/4x1/2-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1/2 in | Weight N/A 1.12 lb | Coatings N/A Black |
| 1 1/4x3/4-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3/4 in | Weight N/A 1.16 lb | Coatings N/A Black |
| 1 1/4x1-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 in | Weight N/A 1.27 lb | Coatings N/A Black |
| 1 1/2x1/2-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1/2 in | Weight N/A 1.51 lb | Coatings N/A Black |
| 1 1/2x3/4-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 3/4 in | Weight N/A 1.57 lb | Coatings N/A Black |
| 1 1/2x1-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 in | Weight N/A 1.62 lb | Coatings N/A Black |
| 1 1/2x1 1/4-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 1/4 in | Weight N/A 1.78 lb | Coatings N/A Black |
| 2x1/2-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1/2 in | Weight N/A 2.39 lb | Coatings N/A Black |
| 2x3/4-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 3/4 in | Weight N/A 2.44 lb | Coatings N/A Black |
| 2x1-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 in | Weight N/A 2.54 lb | Coatings N/A Black |
| 2x1 1/4-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/4 in | Weight N/A 2.66 lb | Coatings N/A Black |
| 2x1 1/2-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/2 in | Weight N/A 2.72 lb | Coatings N/A Black |
| 2 1/2x1 1/2-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Weight N/A 4.09 lb | Coatings N/A Black |
| 2 1/2x2-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 2 in | Weight N/A 4.32 lb | Coatings N/A Black |
| 3x1 1/2-1167-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Weight N/A 5.79 lb | Coatings N/A Black |