Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1/4-1166-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.17 lb |
| 3/8-1166-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.26 lb |
| 1/2-1166-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.40 lb |
| 3/4-1166-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.65 lb |
| 1-1166-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.99 lb |
| 1 1/4-1166-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 1.66 lb |
| 1 1/2-1166-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 2.03 lb |
| 2-1166-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 3.24 lb |
| 2 1/2-1166-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 5.45 lb |
| 3-1166-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 7.30 lb |
| 1/4-1166-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.17 lb |
| 3/8-1166-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.26 lb |
| 1/2-1166-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.40 lb |
| 3/4-1166-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.65 lb |
| 1-1166-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.99 lb |
| 1 1/4-1166-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 1.66 lb |
| 1 1/2-1166-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 2.03 lb |
| 2-1166-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 3.24 lb |
| 2 1/2-1166-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Galvanized | Weight N/A 5.45 lb |
| 3-1166-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Galvanized | Weight N/A 7.30 lb |