Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1/4-1165-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.35 lb |
| 3/4-1165-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 1.25 lb |
| 1-1165-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 1.90 lb |
| 1 1/4-1165-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 3.23 lb |
| 1 1/2-1165-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 4.2 lb |
| 2-1165-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 6.49 lb |
| 3/4-1165-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 1.32 lb |