Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 3/8x1/4-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 x 1/4 in | Coatings N/A Black | Weight N/A 0.26 lb |
| 1/2x3/8-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 x 3/8 in | Coatings N/A Black | Weight N/A 0.41 lb |
| 3/4x1/2-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 1/2 in | Coatings N/A Black | Weight N/A 0.62 lb |
| 1x1/2-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/2 in | Coatings N/A Black | Weight N/A 0.87 lb |
| 1x3/4-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 3/4 in | Coatings N/A Black | Weight N/A 1.00 lb |
| 1 1/4x3/4-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3/4 in | Coatings N/A Black | Weight N/A 1.41 lb |
| 1 1/4x1-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 in | Coatings N/A Black | Weight N/A 1.6 lb |
| 1 1/2x1-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 in | Coatings N/A Black | Weight N/A 1.89 lb |
| 1 1/2x1 1/4-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 1/4 in | Coatings N/A Black | Weight N/A 2.15 lb |
| 2x1 1/4-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/4 in | Coatings N/A Black | Weight N/A 3.12 lb |
| 2x1 1/2-1161R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Black | Weight N/A 3.30 lb |
| 3/4x1/2-1161R-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 1/2 in | Coatings N/A Galvanized | Weight N/A 0.62 lb |
| 1x1/2-1161R-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/2 in | Coatings N/A Galvanized | Weight N/A 0.87 lb |
| 2x1 1/2-1161R-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Galvanized | Weight N/A 3.30 lb |