Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.57 lb |
| 1-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.57 lb |
| 1 1/4-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.82 lb |
| 1 1/4-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 1.08 lb |
| 1 1/2-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 1.08 lb |
| 1 1/2-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 1.089 lb |
| 2-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 1.94 lb |
| 2-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 1.98 lb |
| 2 1/2-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 2.801 lb |
| 2 1/2-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 2.704 lb |
| 3-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 3.75 lb |
| 3-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 3.75 lb |
| 3 1/2-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 5.89 lb |
| 3 1/2-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 5.5 lb |
| 4-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 7.78 lb |
| 4-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 7.1 lb |
| 5-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 11.1 lb |
| 5-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 11.73 lb |
| 6-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 17.4 lb |
| 6-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 17.5 lb |
| 8-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 30.573 lb |
| 8-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 31.5 lb |
| 10-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 53.5 lb |
| 10-7050-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 51 lb |
| 12-7050-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 86 lb |