Batch CAD Cart (0)
  • Cart is empty
  • UL Listed 3" Bend Radius.
  • UL & FM Listed for 175psi.
  • 24" to 72" Hose Lengths.
  • 1/2" & 3/4" Outlets.
  • 1.5", 3", & 4" Elbow drops.
  • Efficient flow characteristics.
  • Center-of-tile installation.
  • Adjustable sprinkler height.
  • Installation with suspended ceilings, dry wall, and more.
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Outlet Size (in)

Hose Assembly Length (in)

Drop Size (in)

Item #

CAD

Outlet Type

Outlet Size (in)

Inlet Type

Inlet Size (in)

Hose Assembly Length

Drop Size

N/A N/A FNPT N/A 3/4 N/A MNPT N/A 1 N/A 24 in N/A 4.0 in
N/A N/A FNPT N/A 3/4 N/A MNPT N/A 1 N/A 36 in N/A 4.0 in
N/A N/A FNPT N/A 3/4 N/A MNPT N/A 1 N/A 48 in N/A 4.0 in
N/A N/A FNPT N/A 3/4 N/A MNPT N/A 1 N/A 60 in N/A 4.0 in
N/A N/A FNPT N/A 3/4 N/A MNPT N/A 1 N/A 72 in N/A 4.0 in
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2