Batch CAD Cart (0)
  • Cart is empty
  • IPT-Bracket

    FlexHead and SprinkFlex brackets designed for use on suspending ceilings, hardlids, sidewalls, and more.

  • Flexhead-Super-Flex

    FlexHead commercial sprinkler hoses and flexible pipe can save you time and money by offering reliable, efficient, and environmentally responsible products.

    FlexHead is the only flexible sprinkler hose brand that:

    • Has undergone full-scale sprinkler head deployment testing.
    • Has been seismically qualified for use in Seismic Design Categories D, E, & F.
    • Is a fully welded 304 stainless steel design from inlet to outlet. No need for o-rings or gaskets.
    • Is 100% leak tested prior to shipment.

  • Flexhead-Institutional-Sprinkler-Connex

    FlexHead institutional hoses are specifically designed to allow for easier sprinkler installation and positioning through concrete walls and ceiling penetrations.

  • drop-nipple-model

    FlexHead flexible sprinkler hoses for specialty applications.

  • SprinkFlex Commercial

    The modular three piece design of the SprinkFlex commercial sprinkler hose provides users with versatility during design and installation.