Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 2 1/2x2-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 2 in | Coatings N/A Black | Weight N/A 18 lb |
| 3x2-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 in | Coatings N/A Black | Weight N/A 19 lb |
| 3x2 1/2-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 1/2 in | Coatings N/A Black | Weight N/A 22 lb |
| 4x2 1/2-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 1/2 in | Coatings N/A Black | Weight N/A 31.00 lb |
| 4x3-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 3 in | Coatings N/A Black | Weight N/A 33.0 lb |
| 5x4-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 x 4 in | Coatings N/A Black | Weight N/A 48 lb |
| 6x3-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 x 3 in | Coatings N/A Black | Weight N/A 47 lb |
| 6x4-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 x 4 in | Coatings N/A Black | Weight N/A 56 lb |
| 6x5-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 x 5 in | Coatings N/A Black | Weight N/A 60.0 lb |
| 8x4-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 x 4 in | Coatings N/A Black | Weight N/A 77.00 lb |
| 8x5-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 x 5 in | Coatings N/A Black | Weight N/A 82 lb |
| 8x6-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 x 6 in | Coatings N/A Black | Weight N/A 90.0 lb |
| 10x8-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 x 8 in | Coatings N/A Black | Weight N/A 150 lb |
| 12x8-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 x 8 in | Coatings N/A Black | Weight N/A 190 lb |
| 12x10-803-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 x 10 in | Coatings N/A Black | Weight N/A 220 lb |