Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Gasket Material |
Weight |
|---|---|---|---|---|---|---|
| 2 x 1-7042M-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 3.30 lb |
| 2 x 1-7042M-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 3.30 lb |
| 2 x 1-7042M-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 3.30 lb |
| 2 x 1-7042M-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A Nitrile | Weight N/A 3.30 lb |
| 2 1/2 x 1 1/4-7042M-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 8.6 lb |
| 2 1/2 x 1 1/2-7042M-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 8.6 lb |
| 2 1/2 x 1 1/2-7042M-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 8.40 lb |
| 3 x 1-7042M-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 7.9 lb |
| 3 x 1-7042M-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 8.6 lb |
| 3 x 1-7042M-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 7.9 lb |
| 3 x 1-7042M-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A Nitrile | Weight N/A 7.9 lb |
| 3 x 1 1/2-7042M-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 8.6 lb |
| 3 x 1 1/2-7042M-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 9.9 lb |
| 3 x 1 1/2-7042M-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 8.6 lb |
| 3 x 1 1/2-7042M-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A Nitrile | Weight N/A 8.6 lb |
| 4 x 1-7042M-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 9.9 lb |
| 4 x 1 1/2-7042M-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 11.8 lb |
| 4 x 1 1/2-7042M-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 11.8 lb |
| 4 x 1 1/2-7042M-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 11.8 lb |
| 4 x 1 1/2-7042M-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A Nitrile | Weight N/A 9.9 lb |
| 4 x 2-7042M-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 11 lb |
| 4 x 2-7042M-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 11 lb |
| 4 x 2-7042M-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 11 lb |
| 4 x 2-7042M-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A Nitrile | Weight N/A 11 lb |
| 6 x 1 1/2-7042M-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 x 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 18 lb |