Item # |
CAD |
BIM |
Nominal Size |
Gasket |
Coatings |
Weight |
|---|---|---|---|---|---|---|
| 2 1/2X1 1/4-7046-PTD UBLTGRVTCLPT |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 3.4 lb |
| 2 1/2X1 1/4-7046-GAL UBLTGRVTCLPT |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 3.4 lb |
| 2 1/2X1 1/4-7046-GAL UBLTGRVECLPT |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 3.4 lb |
| 2 1/2X1 1/4-7046-PTD UBLTGRVECLPT |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 3.4 lb |
| 2 1/2X1 1/2-7046-PTD UBLTGRVECLPT |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 3.4 lb |
| 2 1/2X1 1/2-7046-GAL UBLTGRVTCLPT |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 3.4 lb |
| 2 1/2X1 1/2-7046-PTD UBLTGRVTCLPT |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 3.4 lb |
| 2 1/2X1 1/2-7046-GAL UBLTGRVECLPT |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 3.4 lb |
| 3X1 1/4-7046-PTD GRVD E CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 3.4 lb |
| 3X1 1/4-7046-PTD GRVD T CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/4 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 3.4 lb |
| 3X1 1/4-7046-GAL GRVD E CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 3.4 lb |
| 3X1 1/4-7046-GAL GRVD T CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/4 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 3.4 lb |
| 3X1 1/2-7046-GAL GRVD E CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 4.4 lb |
| 3X1 1/2-7046-PTD GRVD E CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.4 lb |
| 3X1 1/2-7046-PTD GRVD T CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.4 lb |
| 3X1 1/2-7046-GAL GRVD T CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 4.4 lb |
| 3X2-7046-PTD GRVD E CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.6 lb |
| 3X2-7046-PTD GRVD T CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.6 lb |
| 3X2-7046-GAL GRVD E CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 4.6 lb |
| 3X2-7046-GAL GRVD T CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 4.6 lb |
| 4X1 1/4-7046-GAL GRVD E CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 4.2 lb |
| 4X1 1/4-7046-GAL GRVD T CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/4 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 4.2 lb |
| 4X1 1/4-7046-PTD GRVD T CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/4 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.2 lb |
| 4X1 1/4-7046-PTD GRVD E CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.2 lb |
| 4X1 1/2-7046-PTD GRVD E CLAMP-T |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.30 lb |