Item # |
CAD |
BIM |
Nominal Size |
Gasket |
Weight |
|---|---|---|---|---|---|
| 2 1/2X3/4-6045-CTS FEM MECH TEE |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 3/4 in | Gasket N/A Grade “E” EPDM | Weight N/A 3.30 lb |
| 2 1/2X1-6045-CTS FEM MECH TEE |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 in | Gasket N/A Grade “E” EPDM | Weight N/A 3.20 lb |
| 2 1/2X1 1/2-6045-CTS FEM MECHTEE |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Weight N/A 3.7 lb |
| 3X3/4-6045-CTS FEM MECH TEE |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 3/4 in | Gasket N/A Grade “E” EPDM | Weight N/A 4.30 lb |
| 3X1-6045-CTS FEM MECH TEE |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 in | Gasket N/A Grade “E” EPDM | Weight N/A 4.2 lb |
| 3X1 1/2-6045-CTS FEM MECH TEE |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Weight N/A 4.1 lb |
| 4X3/4-6045-CTS FEM MECH TEE |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 3/4 in | Gasket N/A Grade “E” EPDM | Weight N/A 4.30 lb |
| 4X1-6045-CTS FEM MECH TEE |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 in | Gasket N/A Grade “E” EPDM | Weight N/A 4.1 lb |
| 4X1 1/2-6045-CTS FEM MECH TEE |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Weight N/A 4.1 lb |