The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/2x1/2-SP707-EPDM |
N/A |
N/A | N/A 1/2 x 1/2 in | N/A EPDM | N/A 0.266 lb | |
| 1/2x1/2-SP707-HNBR |
N/A |
N/A | N/A 1/2 x 1/2 in | N/A HNBR | N/A 0.266 lb | |
| 3/4x3/4-SP707-EPDM |
N/A |
N/A | N/A 3/4 x 3/4 in | N/A EPDM | N/A 0.398 lb | |
| 3/4x3/4-SP707-HNBR |
N/A |
N/A | N/A 3/4 x 3/4 in | N/A HNBR | N/A 0.398 lb | |
| 1x1-SP707-EPDM |
N/A |
N/A | N/A 1 x 1 in | N/A EPDM | N/A 0.552 lb | |
| 1x1-SP707-HNBR |
N/A |
N/A | N/A 1 x 1 in | N/A HNBR | N/A 0.552 lb | |
| 1 1/4x1 1/4-SP707-EPDM |
N/A |
N/A | N/A 1 1/4 x 1 1/4 in | N/A EPDM | N/A 0.915 lb | |
| 11/4x11/4-SP707-HNBR |
N/A |
N/A | N/A 1 1/4 x 1 1/4 in | N/A HNBR | N/A 0.915 lb | |
| 1 1/2x1 1/2-SP707-EPDM |
N/A |
N/A | N/A 1 1/2 x 1 1/2 in | N/A EPDM | N/A 1.178 lb | |
| 11/2x11/2-SP707-HNBR |
N/A |
N/A | N/A 1 1/2 x 1 1/2 in | N/A HNBR | N/A 1.178 lb | |
| 2x2-SP707-EPDM |
N/A |
N/A | N/A 2 x 2 in | N/A EPDM | N/A 1.673 lb | |
| 2x2-SP707-HNBR |
N/A |
N/A | N/A 2 x 2 in | N/A HNBR | N/A 1.673 lb | |
| 2 1/2x2 1/2-SP707-EPDM |
N/A |
N/A | N/A 2 1/2 x 2 1/2 in | N/A EPDM | N/A 1.717 lb | |
| 21/2x21/2-SP707-HNBR |
N/A |
N/A | N/A 2 1/2 x 2 1/2 in | N/A HNBR | N/A 1.717 lb | |
| 3x3-SP707-EPDM |
N/A |
N/A | N/A 3 x 3 in | N/A EPDM | N/A 2.336 lb | |
| 3x3-SP707-HNBR |
N/A |
N/A | N/A 3 x 3 in | N/A HNBR | N/A 2.336 lb | |
| 4x4-SP707-EPDM |
N/A |
N/A | N/A 4 x 4 in | N/A EPDM | N/A 4.115 lb | |
| 4x4-SP707-HNBR |
N/A |
N/A | N/A 4 x 4 in | N/A HNBR | N/A 4.115 lb |