Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.


They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.


SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure

Type

N/A Adapter (MPT)

Nominal Size

N/A 3 x 3 in

Material

N/A Carbon Steel

O-Ring Material

N/A HNBR

ASC_Category

N/A Carbon press fittings

Figure Number

N/A SP707

Product Number

N/A 4342001470

UPC Code

N/A 65280817749

HPH Code

N/A 212SI9607M

Weight

N/A 2.336 lb