Print Back
  • 16", 24", 30", & 48" Options.
  • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
  • Adjustable open hub allows for easy positioning at any interval.
open-hub-bracket
Unit of Measure
1 

Item #

CAD

Weight

Quantity
BKT-ADO-16 N/A N/A 1.76 lb
BKT-ADO-24 N/A N/A 1.76 lb
BKT-ADO-30 N/A N/A 2.70 lb
BKT-ADO-48 N/A N/A 3.6 lb
Unit of Measure
1