
| Type | N/A Strainer | 
| Style | N/A Grooved | 
| Nominal Size | N/A 4 | 
| Body Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
| Coatings | N/A Rust-inhibiting paint - color: orange | 
| Max. Rated Pressure | N/A 750 psi | 
| Anvil Product Number | N/A 0390050060 | 
| UPC Code | N/A 69029110988 | 
| HPH Code | N/A 605GR3149 | 
| Weight | N/A 19 lb | 
