Batch CAD Cart (0)
  • Cart is empty
  • Fig_7250

    Fig. 7250

    (27)

    The Fig. 7250 Gruvlok Suction Diffuser protects your pump and saves you money on your overall installed cost while offering you these advantages:
    SAVES SPACE:
    Mounts directly to the pump. Length is ideal for header spacing, reducing the need for additional fittings.
    SAVES LABOR AND MATERIAL:
    The lightweight compact design is easily installed with no need for welding.
    IMPROVES PUMP PERFORMANCE:
    The one-piece diffuser vane and strainer design reduces flow turbulence, streamlines the flow, and traps any hazardous foreign material to better protect your pump.

  • 7260 Gruvlok® Tee Strainer

    The Fig. 7260 Tee Strainer provides an economical, compact and hydraulically efficient means of protecting valuable piping system components. The in-line, twin-fold strainer basket provides more than 100% of the projected pipe area for open flow through the strainer screen, which results in excellent flow performance across the strainer.
    Gruvlok Strainers are designed and tested to ensure long term, reliable service in working pressures up to 750 psi (51.7 bar), depending on size and the pressure rating of the connecting coupling.

  • GAV-15-OR-30

    • Two Sizes Equip All Riser Systems
    • Spherical Float for Strength
    • Stainless Steel Float and Trim
    • Special Design Eliminates Blow-by
    The Air Vent (GAV) features a Stainless Steel spherical float design. Air in the piping system is vented through the discharge valve that is normally open. Rising water activates the float to close the valve. The valve outlet is tapped to take a safety drain line.
    Simplicity of design in the GAV ensures long-lasting efficiency. The Stainless Steel float and valve mechanism involve no wearing parts, and no intricate function. The precision formed cast iron body custom fits the float and valve, and protectively houses their operation under the most demanding conditions.

  • GAV-15-OR-30

    • Two Sizes Equip All Riser Systems
    • Spherical Float for Strength
    • Stainless Steel Float and Trim
    • Special Design Eliminates Blow-by
    The Air Vent (GAV) features a Stainless Steel spherical float design. Air in the piping system is vented through the discharge valve that is normally open. Rising water activates the float to close the valve. The valve outlet is tapped to take a safety drain line.
    Simplicity of design in the GAV ensures long-lasting efficiency. The Stainless Steel float and valve mechanism involve no wearing parts, and no intricate function. The precision formed cast iron body custom fits the float and valve, and protectively houses their operation under the most demanding conditions.