
| Type | N/A Strainer | 
| Style | N/A Grooved | 
| Nominal Size | N/A 2 1/2 | 
| Body Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
| Coatings | N/A Hot Dip Galvanized conforming to ASTM A 153 | 
| Max. Rated Pressure | N/A 750 psi | 
| Anvil Product Number | N/A 0390140028 | 
| UPC Code | N/A 69029138603 | 
| HPH Code | N/A 605GR3165 | 
| Weight | N/A 8.0 lb | 
