
| Type | N/A Strainer | 
| Style | N/A Grooved | 
| Nominal Size | N/A 18 | 
| Body Material | N/A Carbon steel pipe conforming to ASTM A 53 | 
| Coatings | N/A Rust-inhibiting paint - color: orange | 
| Max. Rated Pressure | N/A 300 psi | 
| Anvil Product Number | N/A 0390050201 | 
| UPC Code | N/A 69029177826 | 
| HPH Code | N/A 605GR3157 | 
| Weight | N/A 400 lb | 
