
| Industry Standards/Certifications | N/A cULus Listed, FM Approved | 
| Type | N/A Sprinkflex Ultra Groove Inlet Nipple | 
| Nominal Size | N/A 1 in | 
| Connection Type | N/A MNPT x Groove | 
| Maximal Rated Working Pressure | N/A 175 psi | 
| Outlet Size (in) | N/A 1 | 
| Product No | N/A 3640009845 | 
| UPC Code | N/A 65280804527 | 
| Weight | N/A 0.40 lb | 
