
Industry Standards/Certifications |
N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3 |
Type |
N/A Reducer |
Style |
N/A FNPT x FNPT |
Nominal Size |
N/A 3 x 2 in |
Material |
N/A Malleable Iron conforming ASTM A-197 |
Max. Rated Pressure |
N/A 1000 psi |
Product Number |
N/A 0310546205 |
UPC Code |
N/A 69029102818 |
HPH Code |
N/A 005GR1741 |
Weight |
N/A 5.83 lb |
Coatings |
N/A Black |