Industry Standards/Certifications |
N/A FM/UL Approved |
Type |
N/A FlexHead® Hose |
Style |
N/A Institutional Hose |
Max Temperature |
N/A 300 ºF |
Max Working Pressure |
N/A 175 psi |
Outlet Type |
N/A FNPT |
Outlet Size (in) |
N/A 1/2 |
Inlet Type |
N/A MNPT |
Inlet Size (in) |
N/A 1 |
Hose Assembly Length |
N/A 24 in |
Min Bend Radius FM |
N/A 8 in |
Min Bend Radius UL |
N/A 3 in |
Number of 90º Bends FM |
N/A 2 |
Number of 90º Bends UL |
N/A 3 |
Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM |
N/A 18.4 ft |
Equiv Length of 1in Dia, Sch 40 Pipe, UL |
N/A 11 ft |
Product Number |
N/A 3640004260 |
UPC Code |
N/A 65280801169 |