
| Industry Standards/Certifications | N/A FM/UL Approved | 
| Type | N/A FlexHead® Hose | 
| Style | N/A Elbow Hose | 
| Max Temperature | N/A 300 ºF | 
| Max Working Pressure | N/A 175 psi | 
| Outlet Type | N/A FNPT | 
| Outlet Size (in) | N/A 3/4 | 
| Inlet Type | N/A MNPT | 
| Inlet Size (in) | N/A 1 | 
| Hose Assembly Length | N/A 36 in | 
| Drop Size | N/A 3.0 in | 
| Product Number | N/A 3640005280 | 
| UPC Code | N/A 65280801220 | 
