Batch CAD Cart (0)
  • Cart is empty
  • Two Sizes Equip All Riser Systems
  • Spherical Float for Strength
  • Stainless Steel Float and Trim
  • Special Design Eliminates Blow-by
The Air Vent (GAV) features a Stainless Steel spherical float design. Air in the piping system is vented through the discharge valve that is normally open. Rising water activates the float to close the valve. The valve outlet is tapped to take a safety drain line.
Simplicity of design in the GAV ensures long-lasting efficiency. The Stainless Steel float and valve mechanism involve no wearing parts, and no intricate function. The precision formed cast iron body custom fits the float and valve, and protectively houses their operation under the most demanding conditions.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM Approved

Type

N/A Air Vent

Style

N/A Automatic

Valve Size

N/A 3/4 in

Body Material

N/A Cast Iron ASTM A 126, Class B

Cover Material

N/A Cast Iron ASTM A 126, Class B

Lever Frame Material

N/A Stainless Steel ASTM A 240

Seat Material

N/A Stainless Steel-T303, 582

Float Material

N/A Stainless Steel-T304, ASTM A 240

Gasket Material

N/A Non Asbestos

Cover Bolt Material

N/A Alloy Steel ASTM A 449 Grade 5

Float Arm Material

N/A Stainless Steel-T304, ASTM A 240

Orifice Button Material

N/A Viton

Pivot Pin Material

N/A Stainless Steel-T303, 582

Pin Retainer Material

N/A Stainless Steel-Ph 15-7 MO

Pipe Plug Material

N/A Steel

Float Retainer Material

N/A Stainless Steel T304, ASTM F 879

Locator Material

N/A Stainless Steel-T304, ASTM F 593

Lock Washer Material

N/A Stainless Steel T304, ASTM A 240

Pressure Rating

N/A 300 psi

Max. Rated Pressure

N/A 250 ºF

Product Number

N/A 0386012116

UPC Code

N/A 69029159943

Weight

N/A 7.5 lb