Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3

Type

N/A Reducer

Style

N/A FNPT x FNPT

Nominal Size

N/A 4 x 3 in

Material

N/A Malleable Iron conforming ASTM A-197

Max. Rated Pressure

N/A 1000 psi

Product Number

N/A 0310546601

UPC Code

N/A 69029102820

HPH Code

N/A 005GR1743

Weight

N/A 10 lb

Coatings

N/A Black