| Items | HBC-7-6.0X1/2 HBC-7 6.0X1/2 SPRINKFLEX DROP | HBC-7-6.0X3/4 HBC-7 6.0X3/4 SPRINKFLEX DROP | ||
| Industry Standards/Certifications | N/A cULus Listed, FM Approved | |||
| Type | N/A Reducer 7.25" | |||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | ||
| Maximal Rated Working Pressure | N/A 175 psi | |||
| Material | N/A G90 GALVANIZED STEEL PER ASTM A653 | |||
| Finish | N/A Inside Suface > 8 Micrometers Outside Suface > 12.7 Micrometers | |||
| Outlet Size (in) | N/A 1/2 | N/A 3/4 | ||
| Product No | N/A 3640009942 | N/A 3640009962 | ||
| UPC Code | N/A 65280804156 | N/A 65280804157 | ||
| HPH Code | N/A | |||
| Weight | N/A 0.91 lb | |||
|  | ||||
