| Items | HB1-28X1/2 HB1 28X1/2 ULTRA SPRINKFLEX HOSE (HB1-28H) | HB1-40X1/2 HB1 40X1/2 ULTRA SPRINKFLEX HOSE (HB1-40H) | HB1-48X1/2 HB1 48X1/2 ULTRA SPRINKFLEX HOSE (HB1-48H) | HB1-59X1/2 HB1 59X1/2 ULTRA SPRINKFLEX HOSE (HB1-59H) | HB1-71X1/2 HB1 71X1/2 ULTRA SPRINKFLEX HOSE (HB1-71H) | |||||
| Industry Standards/Certifications | N/A | |||||||||
| Type | N/A SprinkFLEX® Hose | |||||||||
| Style | N/A Ultra Hose | |||||||||
| Max Temperature | N/A 250 ºF | |||||||||
| Max Working Pressure | N/A 175 psi | |||||||||
| Outlet Type | N/A FNPT | |||||||||
| Outlet Size (in) | N/A 1/2 | |||||||||
| Inlet Type | N/A MNPT | |||||||||
| Inlet Size (in) | N/A 1 | |||||||||
| Hose Assembly Length | N/A 27 in | N/A 40 in | N/A 48 in | N/A 59 in | N/A 71 in | |||||
| Min Bend Radius FM | N/A 7 in | |||||||||
| Min Bend Radius UL | N/A 2 in | |||||||||
| Number of 90º Bends FM | N/A 1 | N/A 2 | N/A 3 | N/A 3 | N/A 4 | |||||
| Number of 90º Bends UL | N/A 4 | N/A 5 | N/A 8 | N/A 10 | N/A 12 | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe FM | N/A 14.5 ft | N/A 20.8 ft | N/A 22.4 ft | N/A 31.4 ft | N/A 36.3 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe UL | N/A 15 ft | N/A 21 ft | N/A 29 ft | N/A 45 ft | N/A 57 ft | |||||
| Product Number | N/A 3640009241 | N/A 3640009301 | N/A 3640009361 | N/A 3640009441 | N/A 3640009501 | |||||
| UPC Code | N/A 65280804494 | N/A 65280804496 | N/A 65280804499 | N/A 65280804501 | N/A 65280804503 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A | |||||||||
|  | ||||||||||
