Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
35u

35U DI 1 300 UNION

35u

35U DI 11/4 300 UNION

35u

35U DI 11/2 300 UNION

35u

35U DI 2 300 UNION
Industry Standards/Certifications N/A ASTM A536; ASME B16.3; ASME B1.20.1
Type N/A Union
Style N/A FNPT x FNPT
Nominal Size N/A 1 in N/A 1 1/4 in N/A 1 1/2 in N/A 2 in
Material N/A Ductile Iron conforming ASTM A-536
Coatings N/A Black
Max. Rated Pressure N/A 500 psi
Product Number N/A 4318001100 N/A 4318001102 N/A 4318001104 N/A 4318001106
UPC Code N/A 09220129741 N/A 09220129742 N/A 09220129743 N/A 09220129744
HPH Code N/A
Weight N/A 1.00 lb N/A 1.2 lb N/A 1.7 lb N/A 2.40 lb