Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASTM A536; ASME B16.3; ASME B1.20.1

Type

N/A Union

Style

N/A FNPT x FNPT

Nominal Size

N/A 1 1/2 in

Material

N/A Ductile Iron conforming ASTM A-536

Coatings

N/A Black

Max. Rated Pressure

N/A 500 psi

Product Number

N/A 4318001104

UPC Code

N/A 09220129743

Weight

N/A 1.7 lb