Batch CAD Cart (0)
  • Cart is empty
SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL & ULC Listed and FM Approved.
Unit of Measure
Items
3221

3221 DI 1/2 SCREWED COUPLING

3221

3221 DI 3/4 SCREWED COUPLING

3221

3221 DI 1 SCREWED COUPLING

3221

3221 DI 11/4 SCREWED COUPLING

3221

3221 DI 11/2 SCREWED COUPLING
Industry Standards/Certifications N/A ASME B16.3; ASTM A536 Grade 65-45-12; ASME B1.20.1
Type N/A Coupling
Style N/A FNPT x FNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A
Coatings N/A Black
Max. Rated Pressure N/A 500 psi
Product Number N/A 4318000250 N/A 4318000252 N/A 0840008692 N/A 0840008700 N/A 0840008718
UPC Code N/A 09220129626 N/A 09220129627 N/A 69029194488 N/A 69029194489 N/A 69029194490
HPH Code N/A NA
Weight N/A 0.1 lb N/A 0.20 lb N/A 0.40 lb N/A 0.57 lb N/A 0.75 lb