Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A536 Grade 65-45-12; ASME B1.20.1

Type

N/A Coupling

Style

N/A FNPT x FNPT

Nominal Size

N/A 1 in

Coatings

N/A Black

Max. Rated Pressure

N/A 500 psi

Product Number

N/A 0840008692

UPC Code

N/A 69029194488

HPH Code

N/A NA

Weight

N/A 0.40 lb