Batch CAD Cart (0)
  • Cart is empty
Figure 65HP extra heavy couplings are designed for high pressure service up to 1,000 psi; proof tested to 3 times maximum working pressure. As housings are tightened on the pipe, the tongue and groove design grips the pipe groove circumference providing a rigid joint connection. Bolt torques are cast into each coupling housing to simplify installation. Commonly used in oil field applications.
Unit of Measure
Items
65_66hpn

65HP 2 RIGID CPLG GRV NTRL

65_66hpn

65HP 3 RIGID CPLG GRV NTRL

65_66hpn

65HP 4 RIGID CPLG GRV NTRL

65_66hpn

65HP 6 RIGID CPLG GRV NTRL

65_66hpn

65HP 8 RIGID CPLG GRV NTRL
Industry Standards/Certifications N/A NSF/ANSI 61
Type N/A High Pressure Rigid Coupling
Style N/A Grooved
Nominal Size N/A 2 in N/A 3 in N/A 4 in N/A 6 in N/A 8 in
Housing Material N/A Ductile iron housings conform to ASTM A-536 Grade 65-45-12
Coatings N/A Orange Paint (rust inhibiting)
Gasket Material N/A Nitrile
Gasket Type N/A C Gasket
Application N/A For use with petroleum applications, vegetable & mineral oils, and air with oil vapors. NOT FOR USE IN HOT WATER, STEAM, OR NATURAL GAS APPLICATIONS.
Min. Service Temperature Range N/A -20 ºF
Max. Service Temperature Range N/A 180 ºF
Max. Working Pressure N/A 1000 psi
Max. End Load N/A 2950 lb N/A 6600 lb N/A 11920 lb N/A 26000 lb N/A 26000 lb
Max. End Gap N/A 1/8 in N/A 1/8 in N/A 1/4 in N/A 1/4 in N/A 1/4 in
Product Number N/A 4329000052 N/A 4329000056 N/A 4329000060 N/A 4329000064 N/A 4329000066
UPC Code N/A 65280805883 N/A 65280805885 N/A 65280805887 N/A 65280805889 N/A 65280805890
HPH Code N/A
Weight N/A 3.23 lb N/A 4.63 lb N/A 8.26 lb N/A 16.97 lb N/A 25.50 lb