Batch CAD Cart (0)
  • Cart is empty
Figure 65HP extra heavy couplings are designed for high pressure service up to 1,000 psi; proof tested to 3 times maximum working pressure. As housings are tightened on the pipe, the tongue and groove design grips the pipe groove circumference providing a rigid joint connection. Bolt torques are cast into each coupling housing to simplify installation. Commonly used in oil field applications.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61

Type

N/A High Pressure Rigid Coupling

Style

N/A Grooved

Nominal Size

N/A 8 in

Housing Material

N/A Ductile iron housings conform to ASTM A-536 Grade 65-45-12

Coatings

N/A Orange Paint (rust inhibiting)

Gasket Material

N/A Nitrile

Gasket Type

N/A C Gasket

Application

N/A For use with petroleum applications, vegetable & mineral oils, and air with oil vapors. NOT FOR USE IN HOT WATER, STEAM, OR NATURAL GAS APPLICATIONS.

Min. Service Temperature Range

N/A -20 ºF

Max. Service Temperature Range

N/A 180 ºF

Max. Working Pressure

N/A 1000 psi

Max. End Load

N/A 26000 lb

Max. End Gap

N/A 1/4 in

Product Number

N/A 4329000066

UPC Code

N/A 65280805890

Weight

N/A 25.50 lb