Batch CAD Cart (0)
  • Cart is empty
Figure 65HP-ES couplings with End Shield™ gaskets are designed for use in high pressure piping systems with working pressure ratings up to 2,500 psi. Working Pressure and End Load values are based on "End Shield" cut or roll grooved extra heavy steel pipe.
Unit of Measure
Items
65_66hpes

65HPES 2 RIGID CPL GRV NTRL

65_66hpes

65HPES 3 RIGID CPLG GRV NTRL

65_66hpes

65HPES 4 RIGID CPLG GRV NTRL

65_66hpes

65HPES 6 RIGID CPLG GRV NTRL

65_66hpes

65HPES 8 RIGID CPLG GRV NTRL
Industry Standards/Certifications N/A NSF/ANSI 61
Type N/A High Pressure Rigid Coupling
Style N/A Grooved
Nominal Size N/A 2 in N/A 3 in N/A 4 in N/A 6 in N/A 8 in
Housing Material N/A Ductile iron housings conform to ASTM A-536 Grade 65-45-12
Coatings N/A Black Paint (rust inhibiting)
Gasket Material N/A Nitrile
Gasket Type N/A End Shield Style
Application N/A For use with petroleum applications, vegetable & mineral oils, and air with oil vapors. NOT FOR USE IN HOT WATER, STEAM, OR NATURAL GAS APPLICATIONS.
Min. Service Temperature Range N/A -20 ºF
Max. Service Temperature Range N/A 180 ºF
Max. Working Pressure N/A 2500 psi N/A 2500 psi N/A 2500 psi N/A 2000 psi N/A 2000 psi
Max. End Load N/A 7350 lb N/A 16500 lb N/A 28700 lb N/A 63100 lb N/A 63100 lb
Max. End Gap N/A 3/16 in N/A 3/16 in N/A 3/16 in N/A 1/4 in N/A 1/4 in
Product Number N/A 4329000002 N/A 4329000006 N/A 4329000010 N/A 4329000012 N/A 4329000014
UPC Code N/A 65280805875 N/A 65280805877 N/A 65280805879 N/A 65280805880 N/A 65280805881
HPH Code N/A
Weight N/A 3.33 lb N/A 4.66 lb N/A 8.33 lb N/A 16.81 lb N/A 25.70 lb