Batch CAD Cart (0)
  • Cart is empty
Figure 65HP-ES couplings with End Shield™ gaskets are designed for use in high pressure piping systems with working pressure ratings up to 2,500 psi. Working Pressure and End Load values are based on "End Shield" cut or roll grooved extra heavy steel pipe.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61

Type

N/A High Pressure Rigid Coupling

Style

N/A Grooved

Nominal Size

N/A 6 in

Housing Material

N/A Ductile iron housings conform to ASTM A-536 Grade 65-45-12

Coatings

N/A Black Paint (rust inhibiting)

Gasket Material

N/A Nitrile

Gasket Type

N/A End Shield Style

Application

N/A For use with petroleum applications, vegetable & mineral oils, and air with oil vapors. NOT FOR USE IN HOT WATER, STEAM, OR NATURAL GAS APPLICATIONS.

Min. Service Temperature Range

N/A -20 ºF

Max. Service Temperature Range

N/A 180 ºF

Max. Working Pressure

N/A 2000 psi

Max. End Load

N/A 63100 lb

Max. End Gap

N/A 1/4 in

Product Number

N/A 4329000012

UPC Code

N/A 65280805880

Weight

N/A 16.81 lb