The CTS SlideLOK coupling is a ready for installation coupling designed to reduce installation time. The slide action allows for a smooth trouble free installation. The patented gasket provides four separate sealing surfaces for added protection. The engineered predictive gap is a quick and easy indication of proper assembly. The CTS SlideLOK is designed to be used with copper tube sizes 2" - 8" and produces a secure, rigid joint connection. The CTS SlideLOK coupling allows for a maximum working pressure of 300 psi for Type K or L. Contact an ASC Engineered Solutions™ Representative for other copper tube pressure ratings.
Items |
2-64-Copper 64 2 COPPER SLIDELOK EP CPLG |
2-1/2-64-Copper 64 2 1/2 COPPR SLIDELOK EP CPLG |
3-64-Copper 64 3 COPPER SLIDELOK EP CPLG |
4-64-Copper 64 4 COPPER SLIDELOK EP CPLG |
5-64-Copper 64 5 COPPER SLIDELOK EP CPLG |
|||||
Industry Standards/Certifications | N/A NSF/ANSI 61 | |||||||||
Type | N/A Ready For Installation Coupling | |||||||||
Style | N/A Grooved | |||||||||
Nominal Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | |||||||||
Coatings | N/A Rust inhibiting paint Color: COPPER (standard) | |||||||||
Gasket Material | N/A Grade “EP” EPDM (Copper color code) | |||||||||
Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated | |||||||||
Heavy Hex Nut Material | N/A ASTM A563, Grade A, Zinc Electroplated | |||||||||
Lubrication | N/A Gruvlok Xtreme | |||||||||
Min. Service Temperature Range | N/A -40 ºF | |||||||||
Max. Service Temperature Range | N/A 250 ºF | |||||||||
Max. Working Pressure | N/A 300 psi | |||||||||
Max. End Load | N/A 1064 lb | N/A 1624 lb | N/A 2301 lb | N/A 4009 lb | N/A 6189 lb | |||||
Coupling Bolts Size | N/A 1/2 x 2 3/4 in | N/A 1/2 x 2 3/4 in | N/A 1/2 x 3 1/2 in | N/A 1/2 x 3 1/2 in | N/A 5/8 x 3 1/2 in | |||||
Coupling Bolts Qty. | N/A 2 | |||||||||
Product Number | N/A 0390012200 | N/A 0390012202 | N/A 0390012204 | N/A 0390012206 | N/A 0390012208 | |||||
UPC Code | N/A 65280800354 | N/A 65280800355 | N/A 65280800356 | N/A 65280800357 | N/A 65280800358 | |||||
Weight | N/A 2.40 lb | N/A 2.6 lb | N/A 3.5 lb | N/A 4.0 lb | N/A 5 lb | |||||
|