Batch CAD Cart (0)
  • Cart is empty
The CTS SlideLOK coupling is a ready for installation coupling designed to reduce installation time. The slide action allows for a smooth trouble free installation. The patented gasket provides four separate sealing surfaces for added protection. The engineered predictive gap is a quick and easy indication of proper assembly. The CTS SlideLOK is designed to be used with copper tube sizes 2" - 8" and produces a secure, rigid joint connection. The CTS SlideLOK coupling allows for a maximum working pressure of 300 psi for Type K or L. Contact an ASC Engineered Solutions™ Representative for other copper tube pressure ratings.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61

Type

N/A Ready For Installation Coupling

Style

N/A Grooved

Nominal Size

N/A 4 in

Housing Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

N/A Rust inhibiting paint Color: COPPER (standard)

Gasket Material

N/A Grade “EP” EPDM (Copper color code)

Gasket Type

N/A SlideLOK

Bolt Material

N/A SAE J429, Grade 5, Zinc Electroplated

Heavy Hex Nut Material

N/A ASTM A563, Grade A, Zinc Electroplated

Lubrication

N/A Gruvlok Xtreme

Min. Service Temperature Range

N/A -40 ºF

Max. Service Temperature Range

N/A 250 ºF

Max. Working Pressure

N/A 300 psi

Max. End Load

N/A 4009 lb

Coupling Bolts Size

N/A 1/2 x 3 1/2 in

Coupling Bolts Qty.

N/A 2

Product Number

N/A 0390012206

UPC Code

N/A 65280800357

Weight

N/A 4.0 lb