Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
FIG 61FT1 and 61CG1

61FT1 1/2X1-1 1/2 OUTLET THRD 300PSI

FIG 61FT1 and 61CG1

61FT1 1/2X2-2 1/2 OUTLET THRD 300PSI

FIG 61FT1 and 61CG1

61FT1 1/2X3 -8 OUTLET THRD 300PSI

FIG 61FT1 and 61CG1

61FT1 3/4X1-1 1/2 OUTLET THRD 300PSI

FIG 61FT1 and 61CG1

61FT1 3/4X2-2 1/2 OUTLET THRD 300PSI
Industry Standards/Certifications N/A cULus Listed
Type N/A Welded Outlet
Style N/A Threaded
Nominal Size N/A 1/2 x 1-1 1/2 in N/A 1/2 x 2-2 1/2 in N/A 1/2 x 3-8 in N/A 3/4 x 1-1 1/2 in N/A 3/4 x 2-2 1/2 in
Material N/A Sch 40 Pipe, ASTM A-53 Grade A
Pressure [Max] N/A 300 psi
Schedule N/A 40
Product Number N/A 4360000600 N/A 4360000610 N/A 4360000620 N/A 4360000630 N/A 4360000640
UPC Code N/A 09220131592 N/A 09220131593 N/A 09220131594 N/A 09220131595 N/A 09220131596
HPH Code N/A NA
Weight N/A 0.1 lb N/A 0.1 lb N/A 0.1 lb N/A 0.20 lb N/A 0.20 lb