Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed

Type

N/A Welded Outlet

Style

N/A Threaded

Nominal Size

N/A 1/2 x 3-8 in

Material

N/A Sch 40 Pipe, ASTM A-53 Grade A

Pressure [Max]

N/A 300 psi

Schedule

N/A 40

Product Number

N/A 4360000620

UPC Code

N/A 09220131594

HPH Code

N/A NA

Weight

N/A 0.1 lb