Batch CAD Cart (0)
  • Cart is empty
Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)
Unit of Measure
Items
Fig. 1133

1133 1/2 BLK MI WASTE NUT

Fig. 1133

1133 3/4 BLK MI WASTE NUT

Fig. 1133

1133 3/4 GALV MI WASTE NUT
Industry Standards/Certifications N/A ASME B16.3; ASTM A- 197; ASTM A-153; ASME B1.20.1
Type N/A Flange
Style N/A FNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 3/4 in
Material N/A Malleable Iron conforming ASTM A-197
Coatings N/A Black N/A Black N/A Galvanized
Max. Rated Pressure N/A 300 psi
Product Number N/A 0310103007 N/A 0310103205 N/A 0311103204
UPC Code N/A 69029102638 N/A 69029102639 N/A 69029135404
HPH Code N/A 005GR0745 N/A 005GR0746 N/A 005GR3746
Weight N/A 0.12 lb N/A 0.15 lb N/A 0.15 lb