Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A- 197; ASTM A-153; ASME B1.20.1

Type

N/A Flange

Style

N/A FNPT

Nominal Size

N/A 3/4 in

Material

N/A Malleable Iron conforming ASTM A-197

Coatings

N/A Black

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0310103205

UPC Code

N/A 69029102639

HPH Code

N/A 005GR0746

Weight

N/A 0.15 lb