Batch CAD Cart (0)
  • Cart is empty
  • Installation in concrete walls or ceiling penetrations.
  • 24" to 72" Hose Lengths.
  • 1/2" & 3/4" Outlets
  • Easy installation in tight spaces.
  • Available with UHO-3 Universal Open Hub Bracket.
Unit of Measure
Items
Flexhead-Institutional-Sprinkler-Connex

20XXI 24X1/2 INSTITUTIONAL HOSE (2024I-50)

Flexhead-Institutional-Sprinkler-Connex

20XXI 36X1/2 INSTITUTIONAL HOSE (2036I-50)

Flexhead-Institutional-Sprinkler-Connex

20XXI 48X1/2 INSTITUTIONAL HOSE (2048I-50)

Flexhead-Institutional-Sprinkler-Connex

20XXI 60X1/2 INSTITUTIONAL HOSE (2060I-50)

Flexhead-Institutional-Sprinkler-Connex

20XXI 72X1/2 INSTITUTIONAL HOSE (2072I-50)
Industry Standards/Certifications N/A FM/UL Approved
Type N/A FlexHead® Hose
Style N/A Institutional Hose
Max Temperature N/A 300 ºF
Max Working Pressure N/A 175 psi
Outlet Type N/A FNPT
Outlet Size (in) N/A 1/2
Inlet Type N/A MNPT
Inlet Size (in) N/A 1
Hose Assembly Length N/A 24 in N/A 36 in N/A 48 in N/A 60 in N/A 72 in
Min Bend Radius FM N/A 8 in
Min Bend Radius UL N/A 3 in
Number of 90º Bends FM N/A 2 N/A 3 N/A 4 N/A 4 N/A 4
Number of 90º Bends UL N/A 3 N/A 3 N/A 4 N/A 4 N/A 4
Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM N/A 18.4 ft N/A 26.6 ft N/A 30.3 ft N/A 35.8 ft N/A 45.6 ft
Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM N/A
Equiv Length of 1in Dia, Sch 40 Pipe, UL N/A 11 ft N/A 16 ft N/A 24 ft N/A 29 ft N/A 35 ft
Product Number N/A 3640004260 N/A 3640005140 N/A 3640006140 N/A 3640007000 N/A 3640007760
UPC Code N/A 65280801169 N/A 65280801213 N/A 65280801263 N/A 65280801306 N/A 65280801344
HPH Code N/A
Weight N/A